Southco Resource Center

유익한 글, 자료, 동영상 등 각종 콘텐츠를 이용하고 공유해주세요.

SOUTHCO INTRODUCES R4-05 DELAYED RELOCK SEALED ELECTROMECHANICAL ROTARY LATCH WITH INTEGRATED SENSOR

August 13 2026
SOUTHCO INTRODUCES R4-05 DELAYED RELOCK SEALED ELECTROMECHANICAL ROTARY LATCH WITH INTEGRATED SENSOR

Equipment designers working on self-service kiosks, medical dispensing units, and outdoor enclosures share a common challenge: they need electronic access control that is strong, compact, and dependable enough for real-world use without adding unnecessary cost or complexity. Southco’s new R4-05 Delayed Relock Sealed Electromechanical Rotary Latch, with   an integrated sensor, is built to answer that challenge directly. Compact enough for concealed installation, tough enough for outdoor environments, and smart enough to verify every door closure automatically, the R4-05 Delayed Relock gives designers the electronic access performance they need at a more accessible price point.


The R4-05 Delayed Relock is a 5V line extension of Southco’s proven R4-EM-05 rotary latch, re-engineered without a microprocessor to deliver the same reliable electronic access at a more competitive price point. Its low-power design is ideal for battery-based applications where energy efficiency directly affects how long equipment can operate without a service visit. A mechanical override ensures access is always available, even in power-loss scenarios, a critical consideration for mission-critical applications like medication dispensers or unattended public lockers.


Wireless connectivity makes the R4-05 Delayed Relock easy to integrate into the access control systems OEMs and operators already use with no complicated rewiring and no custom middleware. The Keypanion App and Southco’s Bluetooth Controller extend this further, giving operators a straightforward path to remote access management. For designers building connected equipment, the R4-05 Delayed Relock is engineered to fit into existing ecosystems rather than requiring new ones to be built around it.


“The R4-05 Delayed Relock is about giving designers more options, not fewer,” Cindy Bart, Product Manager at Southco, says. “It’s compact enough to fit where space is limited, sealed for outdoor use, and designed to prevent accidental cam closure, one of the most common access failures we see in the field. We’ve built it without a microprocessor, so we can offer all of that at a price point that opens it up to a much wider range of projects.”

Built for Environments That Can’t Afford Failures

The R4-05 Delayed Relock features a sealed actuator body rated to IP66/67, making it equally at home in an outdoor parcel locker, a food service kiosk, or an industrial enclosure subject to wash-down. Its design guards against a real and costly field failure, which can hinder equipment access. The sensor confirms that the door and striker are properly engaged before the latch is secured, giving operators and end users confidence that the latch is doing its job every time.

A Smaller Footprint. A Bigger Design Opportunity.

One of the most persistent constraints equipment designers face is space. Adding electronic access control to a tight enclosure design often means making compromises elsewhere or abandoning electronic access altogether in favor of simpler, less secure solutions. The R4-05 Delayed Relock’s small footprint and concealed installation profile change that equation. Engineers working on compact self-service terminals, mobile medical carts, or slim-profile enclosures can specify electronic access control without restructuring their design around it.

Where the R4-05 Delayed Relock Fits

The R4-05 Delayed Relock is designed with three industries front of mind: self-service and point-of-sale systems (smart lockers, parcel stations, payment kiosks), medical equipment (medication dispensing units, mobile carts), and industrial enclosures requiring outdoor or wash-down-rated access control. It is available globally and suited to all company sizes from regional self-service operators to large OEMs building equipment for international markets.

View Southco’s new R4-05 Delayed Relock Sealed Electromechanical Rotary Latch with Integrated Sensor here.
To learn more about Southco’s full range of electronic access and rotary latch solutions, visit our Connected Access product page.