Centro di risorse

Ci auguriamo che trovi qualcosa di interessante da leggere, guardare e condividere.

Electronic Rotary Latch Simplifies Large Cabinet Security Retrofits

Electronic Rotary Latch Simplifies Large Cabinet Security Retrofits

Southco has expanded its line of electronic rotary latches with a new version that facilitates equipment security upgrades. Southco’s new R4-05 Electronic Rotary Latch is designed to be used with a mechanical multipoint latching system or other combination of swinghandles and flat, round or hex rod solutions commonly used to drive multiple latching points to secure large cabinet doors.

Upgrading Security

With the rollout of 5G technology, Telecom operators are increasing the value and quantity of their equipment, which is often added to existing network enclosures located in remote outdoor areas. The R4-05 Electronic Rotary Latch can be easily added to existing systems in the field without having to disassemble the mechanical latch system, allowing operators to retrofit existing hardware in the field and enhance security with minimal effort. Constructed of corrosion resistant stainless steel, the R4-05 Electronic Rotary Latch is sealed to IP67 and suitable for outdoor use.

How It Works

The R4-05 Electronic Rotary Latch combines a mechanical rotary latch with an electronic actuator for enhanced security and remote access control. It can be easily integrated with an existing mechanical multipoint latching system by installing the R4-05 latch on the door, next to the rod. When the striker is engaged with the lock, the rods cannot move, preventing operators from actuating the latch from outside of the enclosure.

To access the door, a signal is sent to the R4-05 Electronic Rotary Latch from either an existing access control system or a standalone access controller, like a Bluetooth or RFID card reader. It then releases the striker, but remains in a closed, but unlocked position until the latch is operated normally from the outside of the enclosure. If the latch is not opened from the outside of the door, it moves back to the locked state, providing an added layer of security. 

Multipoint Latching

When combined with the R4-05 Electronic Rotary Latch, Southco Multi-Point Latch Systems provide a comprehensive solution for large door security applications. A simple handle turn of the multipoint locking system can secure multiple latch points along large doors. A wide range of locking security and handle styles, along with optional sealing features, make them suitable for most large door applications. When used as a standalone latch, the R4-05 Electronic Rotary Latch provides a concealed, push-to-close access control solution for a wide variety of industry applications where space is at a premium and remote access is needed.

Southco’s R4-05 Electronic Rotary Latches can be found here,  R4-05 Electronic Rotary Latches.

Southco’s Multipoint Latching Systems can be found here, Multipoint Latching Systems.

To learn more about Southco’s access solutions for the Telecom industry, visit our 5G Technology Solutions page.

Vedi risorse correlate