D8 - DZUS® PANEX Quarter-Turn Fasteners
Precision fit, aesthetics, strength, and numerous stud sizes, styles, and receptacles make this quarter-turn quick-access fastener line a leading choice for a wide variety of applications. Precision rolling creates a perfect fit, even at low to moderate order volumes. Multiple surface-finish styles complement a variety of applications.
- Numerous sizes and styles satisfy a variety of mounting configurations and applications
- Snap-in and clip-on receptacles minimize assembly time, to reduce installed costs
- Spring steel receptacle clips provide a snug, yet grip-tolerant fit
- Front-mount press-in receptacle is suitable for soft metals and thermoplastic materials
- Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses from 0.7 mm to 32.4 mm
- Available in 4 mm, 6 mm, and 9 mm stud sizes
- Available in steel and stainless steel materials
- Available in multiple finish options – zinc plate with chromate, zinc plate with black chromate, and bright chrome
- Corrosion-resistant, stainless steel version for outdoor use..test
- Selected receptacle styles accommodate maximum loads up to 65 lbs...test
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: