D8-334-500-121
DZUS® Quarter-Turn Receptacle, Size 4, Weld-on, Steel, Zinc Immersion Coating
| Material | Steel |
|---|---|
| Finish | Zinc Immersion Coating |
| Receptacle Style | Weld-on |
| Size Series | Size 4 |
| Type | Receptacle |
| Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review