Sliding Window Latch
Our Sliding Window Latches offer a reliable and convenient way to secure sliding windows in residential, commercial, and industrial applications. These latches provide a smooth and easy-to-use locking mechanism, ensuring that windows stay closed and secure. From homes and offices to storefronts and recreational vehicles, our Sliding Window Latches offer dependable performance and peace of mind.
View All Sliding Window Latch
Select a product below to learn more or use the filters to narrow down the optionsKey Features:
- Smooth Operation: Engineered for effortless locking and unlocking to ensure seamless window use.
- Secure Locking Mechanism: Prevents unauthorized access with a strong, tamper-resistant design.
- Durable Build: Made from robust materials like die-cast zinc or aluminum to endure frequent use and harsh conditions.
Key Benefits:
- Enhanced Property Security: Effectively deters intruders and safeguards interiors.
- User-Friendly Design: Simplifies everyday window operation for all users.
- Safety Assurance: Keeps windows securely shut, reducing risk of falls or accidents.
- Applications: Our Sliding Window Latches are used in a variety of applications, including residential windows, commercial buildings, industrial facilities, recreational vehicles, screen doors & windows, storefronts, and greenhouses.