The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Sliding Window Latch, Left, Black
B8-DZWC2-L
Sliding Window Latch, Left, Black
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Class
B8 - Sliding Window Latch
The B8 press handle provides press-to-release functionality with surface mount installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
6a8aee8f4141f208f5c343d31df5e4493f11b7a9c6e652532a007bfcfebb8b1a
18.191.37.140
please type in at least 2 letters...