The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Stainless Steel, Dry Film Lubricant
D8-336-400-200
DZUS® Quarter-Turn Receptacle, Size 6, Stainless Steel, Dry Film Lubricant
Specifications
Material
Stainless Steel
Finish
Dry Film Lubricant
Receptacle Style
Rivet-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2429
2024-04-25
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
304
2024-04-05
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
141
2024-04-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
116
2024-04-23
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
17
2024-04-25
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
10
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
8
2024-04-25
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0