D8-316-213-190
DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Head Style | Hex Recess |
Recess Size | Hex Recess 4 mm |
Series | Standard |
Size Series | Size 6 |
Stud Diameter | 6 mm (0.24 in) |
Stud Length (L) | 13.00 |
Length | 13.00 |
Shank Diameter | 6 mm (0.236 in) |
Type | Stud |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review