The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-339-300-121
DZUS® Quarter-Turn Receptacle, Size 9, Clip-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
3.20
Receptacle Style
Clip-on
Size Series
Size 9
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
564
2026-10-29
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
531
2026-10-14
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
174
2026-10-29
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
112
2026-10-10
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2026-10-27
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
13
2026-10-02
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Sky Top (Guangzhou) 中天龙
Guangzhou China
3
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731