The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 4, Snap-In, Steel, Zinc Plate, Bright chromate
D8-334-200-190
DZUS® Quarter-Turn Receptacle, Size 4, Snap-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Snap-In
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
3377
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
1214
2024-11-21
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
870
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering Co., Ltd
Beijing
789
2024-10-25
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
500
2024-11-11
sales@zygology.com
+44 (0)1844 266020
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
497
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Appian Fasteners
Belfast Northern Ireland UK
300
2024-11-21
sales@appianfasteners.com
+44 (0) 2890 301 979
Marek Industrial, a.s.
Brno CZ
259
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
155
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
18
2024-11-21
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
2
2024-10-25
Sales@praestmark.dk
0045 38884400
AIS INDUSTRIAL COMPONENTS
HK
2
2024-11-07
czxia@hkais.com
86.0755.83747600