The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-334-110-190
DZUS® Quarter-Turn Receptacle, Size 4, Press-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Self Clinching
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
878
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
Appian Fasteners
Belfast Northern Ireland UK
117
2026-09-17
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
100
2026-09-15
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
76
2026-08-25
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
53
2026-09-17
sales@dbroberts.com
1.800.773.5388