The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Snap-In, Steel, Zinc Plate, Bright chromate
D8-336-200-190
DZUS® Quarter-Turn Receptacle, Size 6, Snap-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
3.20
Receptacle Style
Snap-In
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
25102
2026-01-05
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
6756
2026-01-05
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2528
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
1595
2026-01-09
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
518
2026-01-05
czxia@hkais.com
86.0755.83747600
Shanghai Actech International Co Ltd
Shanghai CHINA
500
2025-12-26
sales@shactech.com
86-21-61099378
Hardware Specialty Co
Marlboro MA USA
318
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
292
2026-01-08
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
79
2026-01-09
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
48
2026-01-09
sales@dbroberts.com
1.800.773.5388