The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Steel, Zinc Immersion Coating
D8-336-300-121
DZUS® Quarter-Turn Receptacle, Size 6, Clip-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
3.20
Receptacle Style
Clip-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
11597
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
6500
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Aero Materiel AB
Jonkoping, Sweden
4591
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
3040
2024-11-06
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
1743
2024-10-21
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
1007
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
987
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
759
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
297
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
89
2024-11-12
info@biscoind.com
1.800.323.1232
CASH COMPONENTES
Sao Paulo SP Brasil
50
2024-10-23
info@cash.com.br
55.11.3974.8312
HI-TECH FASTENERS
FREDERICK MD USA
7
2024-11-11
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-10-17
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
2
2024-11-11
sales@dbroberts.com
1.800.773.5388
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637