The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 6, Stainless Steel
D8-326-101-200
DZUS® Quarter-Turn Retainer, Size 6, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 6
Accessory Type
Retainer
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
e4ba068894003752bb701e90877ec7c4d264a4581796685d42450cb1c6779023
3.21.75.162
please type in at least 2 letters...