The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-326-201-200
DZUS® Quarter-Turn Retaining Spring, Size 6, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 6
Length
21.00
Type
Retaining Spring
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
2046
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
1896
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
1217
2026-02-10
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
340
2026-02-26
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
171
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
92
2026-03-06
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
51
2026-03-06
sales@astraindustrial.co.za
0027.11.918.6696
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
48
2026-03-04
INFO@EVAN.COM.CN
86-21-68221637
Marek Industrial, a.s.
Brno CZ
10
2026-02-18
info@marek.eu
+420 541 420 811