The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-324-201-200
DZUS® Quarter-Turn Retaining Spring, Size 4, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 4
Length
16.00
Type
Retaining Spring
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1495
2026-08-24
info@hardwarespecialty.com
1.508.481.8622
Aero Materiel AB
Jonkoping, Sweden
932
2026-08-11
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
298
2026-08-10
info@marek.eu
+420 541 420 811
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
250
2026-08-25
sales@rhf.co.uk
+44 (0) 1614296066
HTF Inc
Frederick MD USA
222
2026-08-24
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
193
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
192
2026-08-07
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
153
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
TCH Sales Incorporated
Toronto ON Canada
20
2026-08-27
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
4
2026-08-27
sales@dbroberts.com
1.800.773.5388