The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-376-001-049
DZUS® Quarter-Turn Receptacle, Plastic, 0
Specifications
Material
Plastic
Color/Appearance
Black
Type
Cup
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6111
2026-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
4460
2026-11-12
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
715
2026-11-05
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
507
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Appian Fasteners
Belfast Northern Ireland UK
300
2026-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
200
2026-11-09
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
87
2026-11-12
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
87
2026-10-26
info@cash.com.br
55.11.3974.8312
Hardware Specialty Co
Marlboro MA USA
35
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2026-11-12
info@global-dtech.com
+34 91 661 20 79