The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 9, Stainless Steel
D8-329-101-200
DZUS® Quarter-Turn Retainer, Size 9, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 9
Accessory Type
Retainer
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
10492
2024-11-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
6702
2024-11-11
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
4899
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Assembly Fasteners Inc.
Apopka FL USA
4024
2024-11-11
sales@tropicfast.com
1-800-488-4777
Handy FIX
Warsaw Poland
1572
2024-10-21
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
1345
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
100
2024-11-11
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
92
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
IntechBJ Engineering Co., Ltd
Beijing
88
2024-10-25
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
82
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Marek Industrial, a.s.
Brno CZ
67
2024-11-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
49
2024-10-28
info@zinorm.de
+49 (0) 4102 677 12 0
Shanghai Cico Industrial Co. Ltd
Shanghai China
40
2024-11-05
info@sh-cico.com
86-021-54900086