The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retaining Spring, Size 9
D8-329-200-200
DZUS® Quarter-Turn Retaining Spring, Size 9
Specifications
Size Series
Size 9
Type
Retaining Spring
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
1000
2024-08-27
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
966
2024-09-10
order@aeromateriel.com
+46.36.34.44.40
Assembly Fasteners Inc.
Apopka FL USA
508
2024-09-20
sales@tropicfast.com
1-800-488-4777
Allegis Corporation
Minneapolis MN USA / ON CANADA
300
2024-09-20
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
40
2024-09-20
info@zinorm.de
+49 (0) 4102 677 12 0