The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-336-310-121
DZUS® Quarter-Turn Receptacle, Size 6, Side-Mount, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
3.20
Receptacle Style
Side-Mount
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4283
2026-09-12
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
209
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
126
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
46
2026-09-09
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
42
2026-09-10
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
14
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
2
2026-08-20
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
2
2026-09-01
info@intechbj.com
86-010-83833828