The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-326-100-040
DZUS® Quarter-Turn Retainer, Size 6, Plastic, Natural
Specifications
Material
Plastic
Finish
Natural
Size Series
Size 6
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
7735
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Appian Fasteners
Belfast Northern Ireland UK
3715
2026-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
3511
2026-11-12
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
3192
2026-11-05
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1000
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
903
2026-11-16
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
601
2026-10-26
info@cash.com.br
55.11.3974.8312
DB Roberts Co.
Wilmington MA USA
25
2026-11-14
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
20
2026-11-03
info@intechbj.com
86-010-83833828
Praestmark A/S
Vedbaek / Denmark
4
2026-11-16
Sales@praestmark.dk
0045 38884400