The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Steel, Zinc Plate, Bright chromate
D8-336-110-190
DZUS® Quarter-Turn Receptacle, Size 6, Press-In, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Self Clinching
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
7179
2025-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
2681
2025-12-04
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
563
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
HTF Inc
Frederick MD USA
373
2025-11-20
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
58
2025-12-02
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
52
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
20
2025-12-05
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2025-12-02
sales@astraindustrial.co.za
0027.11.918.6696