The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 4, Plastic
D8-324-100-040
DZUS® Quarter-Turn Retainer, Size 4, Plastic
Specifications
Material
Plastic
Color/Appearance
Black
Size Series
Size 4
Accessory Type
Retainer
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
2948
2025-02-18
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
1750
2025-03-04
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
1458
2025-03-05
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
1425
2025-03-05
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1055
2025-02-28
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
757
2025-03-05
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
400
2025-02-04
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
316
2025-03-05
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
200
2025-03-05
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
97
2025-03-03
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co.Ltd
Beijing
39
2025-02-21
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
30
2025-02-17
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L
Madrid-Barcelona España
6
2025-02-08
info@global-dtech.com
14a0ebe3c25ff4ae0a83f68f8c8a128a6a3ce85839efad10d86394b4beefccc3
18.188.151.206
please type in at least 2 letters...