K2/K3/K4/K5 - Rotary Draw Latches

High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations

K2/K3/K4/K5 - Rotary Draw Latches

All metal construction, a durable rotary cam design, and good pull-up specifications give these latches a firm grip for consistent panel closure that resists accidental opening. Working loads vary by latch size and style.

  • Fold-down wing handle provides a low-profile secure grip, plus easy actuation – just lift and turn
  • Optional spring-loaded versions accommodate misalignment
  • Stylized Designer Series latches provide the most draw of any Southco draw latch – 12 mm (.47")
  • Industrial Series latches provide approximately 6-9 mm (.24" to .36") of draw
  • Available in multiple size, design, material, and finish options to fit a variety of application requirements
  • Multiple keeper designs permit concealed or elongated in-line latching, or right-angle latching
  • Steel and stainless steel materials available in natural, plated, and black powder coated finishes

Part number search

-   Use the filters to find the right part number for your project

You are viewing K2/K3/K4/K5 - Rotary Draw Latches

View as Grid List

Items 1 to 43

Set Descending Direction
63dea18486640b4406fda32d21e4c77a2129bfe52c5a5355d91adc88c8efc8de 18.219.145.197
please type in at least 2 letters...
Loading...