The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Small Size, Riveted, Steel, Bright
K3-1660-07
Link Lock Draw Latch, Small Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Style
Short Anchor Plate
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
808
2024-10-17
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
334
2024-09-27
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
280
2024-10-17
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Dallas, TX USA
41
2024-10-01
southcod@nappco.com
1.800.580.2521
Praestmark A/S
Vedbaek / Denmark
12
2024-09-26
Sales@praestmark.dk
0045 38884400
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-10-17
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
7
2024-10-17
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
2
2024-09-27
info@intechbj.com
86-010-83833828