The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Small Size, Keeper, Steel, Bright
K3-0334-07
Link Lock Draw Latch, Small Size, Keeper, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Small Size
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4266
2025-12-05
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
1750
2025-12-05
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
1365
2025-12-01
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
697
2025-11-20
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
344
2025-11-27
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
269
2025-12-04
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
256
2025-11-07
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
252
2025-12-04
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
155
2025-11-13
info@steeves.ca
1.204.474.1239
Assembly Fasteners Inc.
Apopka FL USA
78
2025-11-07
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
68
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
53
2025-12-02
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
28
2025-12-02
sales@astraindustrial.co.za
0027.11.918.6696
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
10
2025-11-26
INFO@EVAN.COM.CN
86-21-68221637
Dean Lewis Associates
Hayward CA
5
2025-12-04
sales@deanlewisassociates.com
510-785-9650
Hardware Specialty Co
Marlboro MA USA
4
2025-11-24
info@hardwarespecialty.com
1.508.481.8622