The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-2347-07
Link Lock Draw Latch, Small Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Style
Long Slide
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
590
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
456
2026-11-06
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
337
2026-11-06
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
35
2026-11-06
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
28
2026-11-05
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-10-27
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
2
2026-11-03
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
1
2026-11-06
info@tchweb.com
1.416.299.0089