The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K2-3001-89
Link Lock Draw Latch, Medium Size, Riveted, Steel, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Size Series
Medium Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
248
2026-03-24
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
80
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
25
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
16
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
16
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
5
2026-03-05
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-03-24
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
4
2026-03-16
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
3
2026-03-18
info@intechbj.com
86-010-83833828