The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-2347-52
Link Lock Draw Latch, Small Size, Riveted, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Style
Long Slide
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1711
2026-10-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1026
2026-10-13
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
770
2026-10-12
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
49
2026-10-12
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
33
2026-10-10
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-10-13
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
1
2026-10-12
sales@htfinc.com
1.800.466.1940