The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K4-2338-89
Link Lock Draw Latch, Medium Size, Keeper, Steel, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2083
2026-06-03
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
759
2026-05-26
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
542
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Monroe Above Board Electronics
Garland TX USA
360
2026-05-08
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
293
2026-06-03
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
288
2026-06-02
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
90
2026-06-03
sales@appianfasteners.com
+44 (0) 2890 301 979
Steeves Agencies Inc
Winnipeg MB CANADA
45
2026-05-29
sales@steeves.ca
204.474.1239
Praestmark A/S
Vedbaek / Denmark
11
2026-05-18
Sales@praestmark.dk
0045 38884400
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2026-05-29
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-06-03
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
3
2026-05-20
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-06-03
sales@astraindustrial.co.za
0027.11.918.6696