The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K4-2359-07
Link Lock Draw Latch, Medium Size, Spring Loaded, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Medium Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
380
2026-02-13
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
293
2026-02-24
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2026-02-09
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
60
2026-02-24
sales@dbroberts.com
1.800.773.5388
Sonal Tools Pvt Ltd
Gurgaon India
20
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"
Steeves Agencies Inc
Winnipeg MB CANADA
15
2026-02-17
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2026-02-23
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2026-02-13
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
1
2026-02-16
info@hardwarespecialty.com
1.508.481.8622