The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-1660-52
Link Lock Draw Latch, Small Size, Riveted, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Style
Short Anchor Plate
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2063
2026-08-12
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
400
2026-08-11
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
264
2026-08-10
info@marek.eu
+420 541 420 811
HTF Inc
Frederick MD USA
219
2026-08-03
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
121
2026-08-12
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
64
2026-07-24
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
55
2026-08-13
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2026-08-12
Sales@ecph.com
1.800.442.3274
Allegis Corporation
Minneapolis MN USA / ON CANADA
48
2026-08-11
salesmidwest@allegiscorp.com
1-866-378-7550
M.W. Fasteners
Montreal QC Canada
7
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Nappco Fastener Company
Dallas, TX USA
2
2026-08-02
southcod@nappco.com
1.800.580.2521
AIS INDUSTRIAL COMPONENTS
HK
1
2026-08-06
czxia@hkais.com
86.0755.83747600