The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Riveted, Steel, Bright
K5-2857-07
Link Lock Draw Latch, Large Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Large Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
883
2024-12-13
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
560
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
Austin Hardware & Supply, Inc.
Kansas City MO USA
416
2024-12-16
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
341
2024-12-20
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
140
2024-12-21
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
125
2024-12-20
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
71
2024-11-28
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
67
2024-12-20
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
25
2024-12-17
sales@tropicfast.com
1-800-488-4777
Dean Lewis Associates
Hayward CA
14
2024-12-18
sales@deanlewisassociates.com
510-785-9650