The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Small Size, Low Profile Keeper, Steel, Bright
K3-2696-07
Link Lock Draw Latch, Small Size, Low Profile Keeper, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Small Size
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
374
2024-11-21
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
51
2024-11-21
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
50
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
40
2024-10-23
info@cash.com.br
55.11.3974.8312
IntechBJ Engineering Co., Ltd
Beijing
8
2024-10-25
info@intechbj.com
86-010-83833828
Marek Industrial, a.s.
Brno CZ
4
2024-11-06
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
1
2024-11-21
sales@dbroberts.com
1.800.773.5388