The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K4-2714-07
Link Lock Draw Latch, Medium Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Medium Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
115
2026-11-06
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
89
2026-11-06
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
70
2026-10-30
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2026-11-06
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
8
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
6
2026-10-14
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
4
2026-11-07
info@tchweb.com
1.416.299.0089