The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Keeper, Steel, Bright
K5-2811-07
Link Lock Draw Latch, Large Size, Keeper, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Large Size
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
4667
2024-11-18
sales@austinhardware.com
800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
4382
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
2100
2024-11-21
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB Canada
299
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
246
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
234
2024-11-19
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
189
2024-11-21
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
131
2024-11-21
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
79
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
40
2024-11-21
sales@appianfasteners.com
+44 (0) 2890 301 979
TCH Sales Incorporated
Toronto ON Canada
37
2024-11-21
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
37
2024-11-11
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
12
2024-11-03
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Assembly Fasteners Inc.
Apopka FL USA
2
2024-11-21
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-11-21
Sales@ecph.com
1.800.442.3274