The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-2403-07
Link Lock Draw Latch, Small Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Pad Lockable
Size Series
Small Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
650
2026-04-07
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
249
2026-03-25
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
247
2026-04-14
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
240
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
74
2026-04-02
czxia@hkais.com
86.0755.83747600
Allegis Corporation
Minneapolis MN USA / ON CANADA
57
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
56
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
46
2026-03-25
sales@steeves.ca
204.474.1239
Nappco Fastener Company
Houston, TX USA
26
2026-04-02
southcoh@nappco.com
1.800.580.2521
IntechBJ Engineering Co., Ltd
Beijing
13
2026-03-18
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-04-14
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-04-14
info@zinorm.de
+49 (0) 4102 677 12 0
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
5
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811