The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Spring Loaded, Steel, Bright
K5-2856-07
Link Lock Draw Latch, Large Size, Spring Loaded, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Large Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
1724
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
471
2024-11-18
sales@austinhardware.com
800-821-3520
HI-TECH FASTENERS
FREDERICK MD USA
74
2024-11-21
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
50
2024-11-22
sales@appianfasteners.com
+44 (0) 2890 301 979
All-West Components & Fasteners
AUBURN WA USA
30
2024-11-22
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
18
2024-10-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2024-11-21
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
8
2024-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
7
2024-11-04
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB Canada
3
2024-10-30
info@steeves.ca
1.204.474.1239