The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Keeper, Stainless Steel, Natural
K5-2811-52
Link Lock Draw Latch, Large Size, Keeper, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Large Size
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3384
2024-12-26
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
752
2024-12-16
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
657
2024-12-26
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
116
2024-12-26
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
95
2024-12-24
sales@parsonsaero.com
1.905.664.6203
TCH Sales Incorporated
Toronto ON Canada
94
2024-12-26
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
74
2024-12-13
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
45
2024-12-21
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2024-12-26
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
17
2024-12-23
sales@aerospacesw.com
623.582.2779
M.W. Fasteners
Montreal QC Canada
16
2024-12-02
mw@mwfasteners.com
1.514.955.7781
CASH COMPONENTES
Sao Paulo SP Brasil
12
2024-12-10
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-12-26
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
San Antonio, TX USA
3
2024-12-03
southcos@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
2
2024-12-23
info@hardwarespecialty.com
1.508.481.8622
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-12-13
sales@astraindustrial.co.za
0027.11.918.6696