The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Riveted, Stainless Steel, Natural
K5-2857-52
Link Lock Draw Latch, Large Size, Riveted, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Large Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
867
2024-11-21
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
468
2024-11-18
sales@austinhardware.com
800-821-3520
Praestmark A/S
Vedbaek / Denmark
450
2024-10-25
Sales@praestmark.dk
0045 38884400
HI-TECH FASTENERS
FREDERICK MD USA
406
2024-11-21
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
393
2024-11-21
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
65
2024-11-21
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB Canada
46
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
40
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
39
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Allegis Corporation
Minneapolis MN USA / ON CANADA
29
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
29
2024-11-19
southco@all-west.com
1.206.762.1875
Monroe Above Board Electronics
Garland TX USA
28
2024-11-18
abesales@askmonroe.com
1.800.453.1692
Parsons Aerocessories Limited
Stoney Creek ON CANADA
16
2024-10-28
sales@parsonsaero.com
1.905.664.6203
CASH COMPONENTES
Sao Paulo SP Brasil
12
2024-10-23
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-11-21
Sales@ecph.com
1.800.442.3274
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
2
2024-11-18
sales@aerospacesw.com
623.582.2779