Inject/Eject Mechanism

Designed to overcome connectors forces for AI servers, liquid cooled servers, blade servers, immersion cooling, Router line cards or power supplies, we offer the largest range of inject/eject mechanism in the industry.

Additional features:

  • Single pivot and dual pivot ejector (with loads up to 500lbf)
  • Hot swappable ejector with switch
  • Programmable RFID mechanisms
  • Telescopic handle ejectors
  • Trigger or secondary catch actuation
  • EDSFF Compliant
  • ATCA/AMC/Compact PCI Compliant
Inject/Eject Mechanism

Key Benefits

  • Ergonomic

    Intuitive and ergonomic actuation​.

  • Compliance Statements

    Controlled mechanical advantage​.

  • Integrated Intelligence

    Adaptable to the widest range of connectors​.

零件编号搜索

-   使用过滤器,为您的项目找到正确的零件编号

你在查看 Inject/Eject Mechanism

查看 多栏显示 单栏

物品的1-40 of 72

设为降序