The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-04-S1WR
可拆式脱卸铰链, 不锈钢, 经钝化的
性能详述
材料
不锈钢
表面处理
钝化处理
合规规格
UL FTTA2 / FTTA8 类别1, UL FTTA2 / FTTA8 类别12, UL FTTA2 / FTTA8 类别12K, UL FTTA2 / FTTA8 类别13, UL FTTA2 / FTTA8 类别2, UL FTTA2 / FTTA8 类别3, UL FTTA2 / FTTA8 类别3R, UL FTTA2 / FTTA8 类别3RX, UL FTTA2 / FTTA8 类别3X
级别
96 - 可拆式脱卸铰链
索斯科的 96 铰链允许您轻松、快速且安全地将门卸下,无需使用任何工具。非脱卸配置允许永久性安装,提供样式多样的铰链以满足不同的应用需求。不锈钢、镀铬和镀铬抛光能美化表面处理,并提升应用美感。96 系列有利于设计师灵活选择实惠的解决方案内的大量设计选项。
索斯科提供产品改型服务。即刻发掘索斯科如何能满足您的特定应用要求。
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
101
2024-06-14
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
52
2024-06-14
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
29
2024-06-14
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
9
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
8
2024-05-29
sales@parsonsaero.com
1.905.664.6203
All-West Components & Fasteners
AUBURN WA USA
3
2024-05-31
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-06-14
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
1
2024-06-14
info@tchweb.com
1.416.299.0089