The store will not work correctly when cookies are disabled.
-
首页
-
VISE ACTION® 压缩式门锁, 钢, 镍镀
E3-5-15
VISE ACTION® 压缩式门锁, 钢, 镍镀
性能详述
材料 |
钢 |
表面处理 |
镍镀 |
锁头款式 |
Southco®空心钥匙 |
配件型号 |
钥匙 |
级别 |
E3 - Vise Action®压缩式门锁 |
索斯科的VISE ACTION® 压缩式门锁具有机械优势,确保门紧闭紧密、坚固、抗震,在严苛的环境下能将水和灰尘保持密封。VISE ACTION®设计的平稳操作使锁舌在门框后面对齐,只需连续半圈的转动将其拉紧,防止与门框发生刮擦。 压缩动作提供了一致的6.4mm的拉力, 用于密封垫的环境,并有助减少或消除振动引起的噪音和声响。 上偏心锁设计可防止因冲击或振动而意外打开。
索斯科提供产品改型服务。即刻发掘索斯科如何能满足您的特定应用要求。
Authorized Distributor |
Quantity |
As Of |
Contact |
DB Roberts Co.
Wilmington MA USA
|
4412
|
2024-04-25
|
sales@dbroberts.com
1.800.773.5388
|
Bisco Industries
Glendale Heights IL USA
|
1743
|
2024-04-25
|
info@biscoind.com
1.800.323.1232
|
Clancey Company
Overland Park KS USA
|
1547
|
2024-04-25
|
info@clancey.com
1.800.747.7405
|
Zygology Ltd
Oxford UK
|
1301
|
2024-04-23
|
sales@zygology.com
+44 (0)1844 266020
|
Austin Hardware & Supply, Inc.
Kansas City MO USA
|
1296
|
2024-04-23
|
sales@austinhardware.com
800-821-3520
|
Allegis Corporation
Minneapolis MN USA / ON CANADA
|
654
|
2024-04-26
|
salesmidwest@allegiscorp.com
1-866-378-7550
|
Appian Fasteners
Belfast Northern Ireland UK
|
616
|
2024-04-22
|
sales@appianfasteners.com
+44 (0) 2890 301 979
|
HI-TECH FASTENERS
FREDERICK MD USA
|
474
|
2024-04-25
|
sales@htfinc.com
1.800.466.1940
|
Hardware Specialty Co
Marlboro MA USA
|
205
|
2024-04-22
|
info@hardwarespecialty.com
1.508.481.8622
|
TCH Sales Incorporated
Toronto ON Canada
|
128
|
2024-04-25
|
info@tchweb.com
1.416.299.0089
|
Parsons Aerocessories Limited
Stoney Creek ON CANADA
|
48
|
2024-04-26
|
sales@parsonsaero.com
1.905.664.6203
|
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
|
40
|
2024-04-22
|
info@biotek.hu
+36-1-434-29-00
|
CASH COMPONENTES
Sao Paulo SP Brasil
|
40
|
2024-04-25
|
info@cash.com.br
55.11.3974.8312
|
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
|
24
|
2024-04-16
|
info@global-dtech.com
+34 91 661 20 79
|
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
|
23
|
2024-04-25
|
Sales@ecph.com
1.800.442.3274
|
Dean Lewis Associates
Hayward CA
|
22
|
2024-04-16
|
sales@deanlewisassociates.com
510-785-9650
|
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
|
5
|
2024-04-05
|
info@zinorm.de
+49 (0) 4102 677 12 0
|
Marek Industrial, a.s.
Brno CZ
|
5
|
2024-04-05
|
info@marek.eu
+420 541 420 811
|
Intech Holdings Limited
Beijing
|
3
|
2024-04-22
|
info@intechbj.com
86-010-83833828
|