R4-EM - 8 시리즈 전자식 로터리 래치
The R4-EM 8 Series Electronic Rotary Latch Series combines the efficient and robust performance of a rotary latch mechanism with simplified DC motor actuation. The R4-EM 8 Series is available with an optional door sensor, integrated connector and mechanical override bracket. Flexible, concealed installation provides vandal-resistance and accommodates a variety of cabinet designs.
Features and Benefits
The R4-EM 8 Series enables simplified electronic locking and monitoring for applications that incorporate intelligent electronic control systems.- Accommodates existing control systems
- Compact latch housing minimizes space requirements and maintains clean exterior design
- 12 or 24 VDC operation, minimal current consumption
- Integrated sensors for latch/unlatch status
- Operates against heavy mechanical loads
- Simple, flexible installation with simple, two-bolt mounting
- Integrated connector for ease of assembly
Available Options
- Optional integrated door switch eliminates external components
- Available with optional extended housing for added security
Features and Benefits
The R4-EM 8 Series enables simplified electronic locking and monitoring for applications that incorporate intelligent electronic control systems.- Accommodates existing control systems
- Compact latch housing minimizes space requirements and maintains clean exterior design
- 12 or 24 VDC operation, minimal current consumption
- Integrated sensors for latch/unlatch status
- Operates against heavy mechanical loads
- Simple, flexible installation with simple, two-bolt mounting
- Integrated connector for ease of assembly
Available Options
- Optional integrated door switch eliminates external components
- Available with optional extended housing for added security