Southco Resource Center

유익한 글, 자료, 동영상 등 각종 콘텐츠를 이용하고 공유해주세요.

Constant Torque Hinge Provides Reliable Position Control for Small Doors and Panels

Constant Torque Hinge Provides Reliable Position Control for Small Doors and Panels

Southco has expanded its successful line of E6 Constant Torque Hinges with a compact, nylon version designed for small applications. The newest addition to our E6 50 Constant Torque Position Control Hinge series measures 45mm with a torque range of 4-16 in/lbs and is 65% lighter in weight compared to our standard E6 50 Hinge. 

Southco’s new E6 50 Constant Torque Position Control Hinge offers corrosion resistant position control in a small package, making it an ideal solution for variety of applications requiring an economic friction solution to hold open smaller panels, doors and lids.

Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between.

Constructed of robust nylon and stainless steel, the new E6 Constant Torque Position Control Hinge provides the benefits of constant torque and contemporary styling in a compact, economic package. The nylon E6 series is available with both symmetric and asymmetric torque, offering a more refined feel in any application. 

Southco’s line of position control hinges are available in a wide variety of torque ranges, sizes and materials to satisfy application needs across industries. Southco position control hinges provide reliable positioning and consistent operating efforts, and guaranteed performance without adjustment for the lifetime of most applications.

To view Southco’s new E6-50 300 series click here, E6-50 300 series. 

To learn more about Southco’s position control hinge technology, visit our Constant Torque Hinges product page.

The new 300 series enables constant torque hinging in a compact footprint.