64 - Paddle Latches

The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame

64 - Paddle Latches

Flat, rectangular shape complements any panel or enclosure. Ample width of paddle within recessed cup provides a convenient grasp to operate latch.

  • Durable metal constructions, available in a variety of styles and sizes, meet a variety of grip, load, and dimensional requirements
  • Rear-mounted brackets on most styles accommodate varying door thicknesses while keeping mounting hardware out of sight
  • Large 50-400 Series offers weld, rivet, or bolt-on mounting styles for a variety of door thicknesses
  • Keylocking option adds security on larger models
  • Multiple construction materials, finish options, and slide materials include corrosion-resistant options
  • Available in stainless steel, or with black or silver powder coating, or with zinc plating on steel latches
  • Available with keylocking options
  • Maximum working loads are determined by latch material and configuration

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 64 - Paddle Latches

View as Grid List

Items 1 to 84

Set Descending Direction
db2f085b418104bfbdc9184c3f7d1fa221367d270df506925d6c6cf6e096eb32 3.19.60.207
please type in at least 2 letters...
Loading...