The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Medium Size, Non-Locking, 7.9mm (.31 in) Grip, Stainless Steel, Brushed Finish
64-21-10
Push-to-Close Latch, Medium Size, Non-Locking, 7.9mm (.31 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
7.00
Grip - Maximum (mm)
7.90
Size Series
Medium Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
645
2024-07-15
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
395
2024-07-11
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
322
2024-07-08
sales@austinhardware.com
800-821-3520
Zygology Ltd
Oxford UK
147
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
50
2024-07-15
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
49
2024-07-02
mw@mwfasteners.com
1.514.955.7781
Allegis Corporation
Minneapolis MN USA / ON CANADA
22
2024-07-12
salesmidwest@allegiscorp.com
1-866-378-7550
Handy FIX
Warsaw Poland
22
2024-06-17
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2024-07-05
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
10
2024-07-11
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
6
2024-06-24
info@steeves.ca
204.474.1239
IntechBJ Engineering Co. Ltd
Beijing
6
2024-07-08
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
4
2024-07-05
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
3
2024-07-03
info@marek.eu
+420 541 420 811