The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Small Size, 6 - 6.7mm (.23 - .27 in) Grip, Stainless Steel, Black Finish
64-10-124-55
Push-to-Close Latch, Small Size, 6 - 6.7mm (.23 - .27 in) Grip, Stainless Steel, Black Finish
Specifications
Material
Stainless Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.70
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
6.70
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
509
2025-03-29
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
70
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
64
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
4
2025-03-06
info@marek.eu
+420 541 420 811
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2025-03-28
sales@astraindustrial.co.za
0027.11.918.6696
bf29727318d7d6f00e55f0e4257051541d94ee5e5f483ed9813c3f689a5d8040
3.23.131.3
please type in at least 2 letters...