The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-22-10
Push-to-Close Latch, Medium Size, Locking, 7.9mm (.31 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
Key Locking
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
7.00
Grip - Maximum (mm)
7.90
Size Series
Medium Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
128
2026-04-17
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
67
2026-04-16
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
50
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
27
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
26
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
Houston, TX USA
7
2026-04-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
HTF Inc
Frederick MD USA
5
2026-04-13
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239
Handy FIX
Warsaw Poland
4
2026-04-17
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
2
2026-04-02
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2026-04-16
Sales@ecph.com
1.800.442.3274