64-10-111-50
Push-to-Close Latch, Small Size, 1.2 - 2mm (.05 - .08 in) Grip, Stainless Steel, Brushed Finish
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Brushed |
Access Restriction | No Restriction |
Installation | Bracket and Nut |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 3.70 |
Grip - Minimum (mm) | 1.20 |
Grip - Maximum (mm) | 2.00 |
Size Series | Small Size |
Latch Mechanism | Sliding Pawl |
Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
Write Your Own Review